Was: $18.50
Sale: $14.80
You Save: $3.70 (20.0%)
  • Black Friday / Cyber Monday Sale - RobotGeek/Interbotix - 20%
  • Black Friday / Cyber Monday Sale - All Items 10%

This kit is a combination of two RG 90 Gear Motors and two matching Gear Motor Wheels.The variety of mounting holes on the gear motors will make them easy to mount to almost any chassis. With a weight of 18g, this set is a great choice for small robots and rovers.

RG90 Gear Motor
Operating Voltage 6V
No Load Speed 90 RPM
No Load Current 150 mA
Stall Current 800 mA
Output Torque 1.2 kg/cm
Gear Ratio 1:120
Overall Dimensions 54x42x23mm
Weight 35 grams
Technical DrawingDownload
3D File Download