Item #: ASM-GM-WHL-SET
Availability: In Stock
Price: $18.50

    Quantity:

    This kit is a combination of two RG 90 Gear Motors and two matching Gear Motor Wheels.The variety of mounting holes on the gear motors will make them easy to mount to almost any chassis. With a weight of 18g, this set is a great choice for small robots and rovers.

                               
    RG90 Gear Motor
    Operating Voltage 6V
    No Load Speed 90 RPM
    No Load Current 150 mA
    Stall Current 800 mA
    Output Torque 1.2 kg/cm
    Gear Ratio 1:120
    Overall Dimensions 54x42x23mm
    Weight 35 grams
    Technical DrawingDownload
    3D File Download