Trossen Robotics will be on Holiday Vacation November 26-29. Orders placed after 2:30pm CST on November 25th will be processed on November 30th.
Was: $14.95
Sale: $11.96
You Save: $2.99 (20.0%)
  • Black Friday / Cyber Monday Sale - RobotGeek/Interbotix - 20%
  • Black Friday / Cyber Monday Sale - All Items 10%


Compatible with all GoPro Hero cameras. You'll need the clear enclosure that comes with the GoPro to attach it to the mounting kit. The included base plate comes with 4 holes rectangularly spaced at 40 x 50 mm for easy mounting on any centimeter grid plate, and you can add your own holes if needed. Each kit comes with everything you need to attach a GoPro Hero camera to any of our pan tilt stands or robot turrets.

Each kit contains:
  • 1 x GoPro Adapter Plate
  • 1 x Laser Cut Acrylic Plate
  • 1 x Mounting Adhesive Strip
  • 10 x M3-10mm Hex Standoffs
  • 25 x M3-6mm Socket Head Cap Screws

This kit is perfect for giving added control and precision to your GoPro adventures. Whether, that is time-lapse photography, smooth sweeps, pre-programmed camera moves, or a dynamic tracking system, this mount will keep your GoPro camera secure and steady. While designed to be used with one of our pan tilt robot turrets, you can easily attach your GoPro camera kit to a variety of projects, from crawlers to aerial drones!

Not sure what pan & tilt turret to use your GoPro with? If you're new to robotics, we recommend our RobotGeek Desktop Roboturret which includes everything you need to get up and running quickly! For more advanced users, especially those looking for a higher step resolution and smoother motion, check out the PhantomX Robot Turret Kit. Our complete line of pan tilt and turret options are available here.

Loading the player...