Item #: DF-SEN0193
Availability: In Stock
Price: $7.90


    The Analog Capacitive Soil Moisture Sensor measures soil moisture levels by capacitive sensing, rather than resistive sensing like other types of moisture sensor. It is made of a corrosion resistant material, giving it a long service life. Insert it into soil and impress your friends with the real-time soil moisture data!

    The product includes an on-board voltage regulator which gives it an operating voltage range of 3.3 ~ 5.5V. It is compatible with low-voltage MCUs (both 3.3V and 5V logic). This is a great addition to any arduino based gardening system, and plugs right into the RobotGeek Sensor Shield! To make it compatible with a Raspberry Pi, an ADC converter is required.

    Great for:
    • Gardening & Farming
    • Moisture Detection
    • Intelligent Agriculture
    • Supports Gravity 3-Pin Interface (compatible with RobotGeek Sensor Shield)
    • Analog Output
    • Operating Voltage: 3.3 ~ 5.5 VDC
    • Output Voltage: 0 ~ 3.0VDC
    • Interface: PH2.0-3P
    • Dimension: 98mm * 23mm (3.86in x 0.905in)
    • Weight: 15g