Item #: SS-COM05081P
Availability: In Stock
Price: $6.90

    Quantity:
    The Grove - Bee Socket is an adapter for Xbee type serial modules which can connect the WIFI Bee, RF Bee, Bluetooth Bee, etc to Arduino compatible microcrontrollers. The on-board CJT1117 regulator guarantees the stable 3.3 volts required for operation of Xbee modules. This board features a small array of LEDs that clearly display mode, power, and communication. The Grove - Bee Socket has similar functions to an XBee Shield, however the Grove - Bee Socket is connected to the Arduino by cables, and the XBee Shield seats atop the GPIO pins.
    • Standard Bee Socket and Grove Interface
    • Onboard 3.3V regulator to power your XBee
    • Level Shifting circuit
    • Reset Button for Bee modules
    • LEDs for Bee operations