Item #: SS-811010001
Availability: Back Order
Price: $8.90

    Quantity:

    Thermocouples are very sensitive, requiring a good amplifier with a cold-compensation reference. The Grove - High Temperature Sensor uses a K type thermocouple for temperature detection, with a Thermistor to detect the ambient temperature, used as a cold-compensation reference. The detectable range of this Sensor is -50℃ to 600℃ (-58ºF to 1112ºF), and the accuracy is rated at ±(2.0% + 2℃).

    Package Includes:

    • Grove - High Temperature Sensor x1
    • Thermocouple Temperature Sensor x1
    • 24AWG Grove Cable - 4P-4P-2.0-200mm x1
    • Voltage:3.3 ~ 5V
    • Max power rating at 25℃ :300mW
    • Operating temperature range:-40 ~ +125 ℃
    • The temperature measurement range is (-50 ~ +600℃)
    • Amplifier output voltage range (0 ~ 3.3 V) mv
    • Cold junction compensation (environment temperature measurement)
    • Thermocouple temperature measurement accuracy of + / - 2.0% (+ 2 ℃)