Item #: SS-SEN04031P
Availability: Back Order
Price: $5.90

    The Grove- Piezo Vibration Sensor is suitable for measurements of flexibility, vibration, impact and touch. The module is based on PZT film sensor LDT0-028. When the sensor moves back and forth, a certain voltage will be created by the voltage comparator inside of it, outputting at high & low levels. It has a high receptivity for strong impacts, and a wide dynamic range (0.001Hz~1000MHz) guaranteeing an excellent measuring performance. You can easily adjust its sensitivity by adjusting the potentiometer with a screw.

    • Wide dynamic rangeļ¼š0.001Hz~1000MHz
    • Adjustable sensitivity
    • High receptivity for strong impact