Item #: SS-COM12533P
Availability: Back Order
Price: $2.90

    Quantity:

    The Grove - Screw Terminal features four 3.5mm pitch pins, with rating up to 125V @ 6A. Terminal can accept 30 to 20AWG wire. It is most common pitch screw terminal. This grove has four ports, including GND, VCC and two other undefined ports. Screw terminals are commonly used to connect a chassis ground, such as on a surge protector. Most public address systems in buildings also use them for speakers, and sometimes for other outputs and inputs. They are generally useful in just about any robotics project you can think of.

    • 3.5mm pitch pin
    • Rated up to 125V @ 6A
    • Accept 30 to 20AWG wire