Price: $14.90

    Quantity:

    The Grove serial MP3 player is a simple board for playing WAV and MP3 files through your controller. All you need is a hardware or software serial connection and a 5 V power source. The board uses the WT5001-48L audio chip to produce high-quality stereo audio through the built in standard 3.5 mm headphone connector.

    Features:
    • Playback of MP3 and WAV files with 8-44.1 kHz sampling frequency
    • Grove and Arduino compatible
    • Serial communcation
    • Mini SD card interface
    • FAT16 and FAT32 file system
    • Busy indicator
    • Reset button
    • 13 g total weight

    The MP3 player is controlled by sending simple serial commands to the board. Check out the sample code for simple functions to play, pause, change tracks, adjust the volume, and set the playback mode. Load your music or other audio onto a mini SD card and you'll be listening to it back in no time!

    Package contents:
    • 1 x Serial MP3 player board
    • 1 x 4 pin Grove compatible cable

    A mini SD card is not included, so you will need to purchase one separately and format it FAT16 or FAT32 before you can use your player.