Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Hitec >

Hitec Laser 6 FM 75MHz Radio System

Item #: RK-WLK-BI-157751
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $139.99

Quantity

  Quantity Count  

  Price Each  

5$135.99
10$131.99


Information
Designed for the dedicated R/C boater, sophisticated multi function surface vehicle modeler, or the emerging robotic hobbyist, the Laser 6 FM radio is a great choice for a surface transmitter! This 75MHz radio features 6-channels, servo reversing, channel 1 and 2 mixing, plus many more options!  The transmitter provides 5 proportional channels (2 x 2-axis sticks and one accessory knob) and one on/off channel (good for controlling a gear shift servo or an R/C relay).

• 6 Channel 75MHz FM radio system
• Feature packed and economical
• Trainer Capable

Specifications:
• All servo channels are reversable
• ATV (adjustable travel volume) on channel 1 and 2
• Channel 1 and 2 Elevon Mixing
• EPA (end point adjustment) On Channel 3
• Channel 2 and 4 V-Tail Mixing
• Analog Battery Power Meter
• Trainer Capable

The Hitec Laser 6 FM 75MHz Radio System includes:
• 8 Channel Receiver
• Laser 6 Transmitter
• Two HS-322 Servos
• 9.6V 600mAh NiCad for transmitter
• 4-cell AA battery holder for receiver

Download the Laser 4 / Laser 6 manual








Request Time: 1.46875 - SID/ASID: 886484 | wafhqm45e4endx55oe1wrsql - SERVER: WEB1