Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits > Humanoid Robot Kits > Hitec >

Hitec Robonova Distance Sensor

Item #: S-60-55825
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $10.99

Quantity


Information
HiTec's IR Distance Sensor detects objects up to 15cm.

More Details:

* Maximum Detection Range of 15cm
* Operating voltage: 5 Volts
* Dimension: 12.9mm x 25.4mm
* Weight: 7g
* Wire length : 318mm

The sensor output is logic high when an object falls within the detection range. When no object is inside the detection range, a logic low is output.







Request Time: 1.25 - SID/ASID: 1039660 | nsccee55tejp24jzvoy2kkro - SERVER: WEB1