Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Full Robotics Systems > Bioloid Robot System >

Bioloid Assembled IMU

Item #: FRS-B-IMU-02
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $250.00

Quantity

  Quantity Count  

  Price Each  

10$237.50
26$232.50
51$225.00
101$215.00


Information

In one package, you get 3 axes of acceleration measurement and 3 axes of gyroscopic measurement. It comes fully assembled, and ready to install into a stock Bioloid humanoid chest compartment.

This IMU board is a Bioloid bus device, and is fully compatible with the CM-5 controller. Each board has an ID (defaults to 120), and can understand most of the same commands that stock Bioloid devices can understand (READ_DATA, WRITE_DATA, etc).

This board comes complete with the two sensor boards required, and is fully assembled and ready to use.

IMU Mounting Instruction Page
IMU User Manual

Board dimensions: 0.75" x 1.15" (19.1 mm x 29.2 mm)








Request Time: 1.25 - SID/ASID: 851816 | oo5enx55rcpmalmxuldjwl55 - SERVER: WEB1