Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > RFID Readers >

IB Technology 125 kHz RWD EM4102 Module

Item #: RFID-RDR-RWDEM4102
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $45.98

Quantity

  Quantity Count  

  Price Each  

10$43.68
26$41.38
51$39.08
101$36.78


Information

Micro RWD EM4102

Low-cost proximity RFID reader module supporting EM Marin EM4102 and compatible Manchester read-only transponders/tags (for example: Sokymat Unique tag).

The module is completely housed within a 24-pin DIP package (pin compatible with other modules) and only requires a 5v supply and a 700 micro-Henry antenna coil to be fully featured reader and tag acceptance system.

The RWD module has outstanding RF drive capability and has a read/write range to ISO card size tags of up to 20cm whilst maintaining reliable communication and high resilience to EMC corruption. This has been achieved through the RWD continuously self-tuning to allow for inductive changes in the RF field and extensive software/hardware filtering.

The RWD module has a TTL level RS232 interface that allows a host system to send and receive easy-to-use optimized commands/data (for example: Ascii “R” command to read tag serial number).

The RWD also has internal EEPROM memory for holding system parameters and lists of authorized serial numbers, a manual override switch facility and supports direct LED drives to give visual indication of acceptance. Up to 100ma of drive current is also provided as an output that can be used to switch external loads.

Download Micro RWD EM4102 data sheet.

Different versions are available which use the spare I/O pins to output data as clock/data signals or Weigand protocol signals (in addition to standard TTL RS232 interface).

Download Micro RWD EM4102 (BCD format clock/data output).

Data sheets, Application notes and Windows applications. (as supplied on CDROM)

Parameter Typical Value
Supply Voltage 5v DC
Operating temperature -25 deg C to + 70 deg C
Average current consumption with default polling cycle delay 20ma
Peak antenna voltage (tuned with optimum Rant = 31.5) 110v
Peak current (Antenna tuned with Rant = 31.5, Ra = 22 R)

(NOTE RF IS NORMALLY OFF AND IS ONLY TURNED ON DURING TAG COMMUNICATION RESULTING IN VERY SHORT BURST OF UP TO 200MA CURRENT CONSUMPTION)

200ma max
Communication time for reading 40 bit serial number 20ms
Maximum data rate (between Tag and RWD) 4k bits/sec
Range (dependent on antenna dimensions) Up to 20cm
Output relay drive Up to 100ma sink
Switch input (pulled up) Active low
Serial Interface TTL level RS232
Communication Parameters 9600 baud, 8 data bits, no parity, 1 stop bit protocol
with CTS (BUSY) handshake

 

Supported Transponders – EM Marin EM4102

EM4102 tag has 8 bytes of read only memory (factory programmed) of which 5 bytes are available to user.

64bit read-only passive RFID transponder with 40 bit (5-byte) factory- programmed serial number. Standard EM4102 A6 version supported, Manchester coded, 64 clocks per bit.

EM4102 is compatible with previous tag types H4001 and H4102.

As used in Sokymat Unique tag.

Transponder/tag memory map:

Byte 0 Byte 1 Byte 2 Byte 3 Byte 4

EM4102 data sheet








Request Time: 1.671875 - SID/ASID: 1018653 | yx5zph45mi43ddy3h4stmx55 - SERVER: WEB1