Products – Micro RWD MF (Mifare)
Low-cost proximity
RFID reader module supporting Philips (ISO 14443A)
Mifare 1k (S50), Mifare 4k (S70) and Mifare Ultralight transponders/cards.
The module is completely housed within a 24-pin DIP package (pin compatible with
other modules) and only requires a 5v supply and a 1 micro-Henry antenna board
to
be fully featured read/write and tag acceptance system.
The RWD module
has outstanding RF drive capability and has a read/write range to
ISO card size tags of up to 10cm whilst maintaining reliable communication and
high resilience to EMC corruption. This has been achieved through extensive software and hardware filtering and
optimization techniques.

The RWD module has a
TTL level RS232 interface that allows a host system to send
and receive easy-to-use optimized commands/data (for example: Ascii “R” command
to read tag data and Ascii “W” command to write tag data).
The RWD also has internal
EEPROM memory for holding system parameters, security key codes, lists of
authorized serial numbers and supports direct LED drives to
give
visual indication of acceptance. Up to 50ma of drive current is also provided as
an
output that can be used to switch external loads.
Download Micro
RWD MF
(Mifare) data sheet
Different versions are
available which use the spare I/O pins to output data as
clock/data signals or Weigand protocol signals (in addition to standard TTL
RS232 interface).
Download Micro
RWD
MF (Weigand) data sheet
Data sheets,
Application notes and Windows applications. (as supplied on CDROM)
Basic
electrical specification without LEDs fitted and no auxiliary output drive.
|
Parameter |
Typical Value |
|
Supply
Voltage |
5v DC |
|
Operating
temperature |
-25 deg
C to + 70 deg C |
|
Average
current consumption with default polling cycle delay |
20ma |
|
Peak antenna
voltage (optimum tuned antenna) |
60v |
|
Peak current
(Antenna tuned with IBT evaluation antenna)
(NOTE RF IS NORMALLY OFF AND IS ONLY TURNED
ON DURING TAG COMMUNICATION RESULTING IN VERY SHORT
BURST OF UP TO 150MA CURRENT CONSUMPTION) |
150ma
max |
|
Communication time for Tag authentication (mifare) |
5ms |
|
Communication time for 128 bit WRITE operation |
2ms |
|
Maximum data
rate (between Tag and RWD) |
106k
bits/sec |
|
Range
(dependent on antenna dimensions) |
Up to
10cm |
|
Auxiliary
output drive |
Up to
50ma sink |
|
9600/38400
baud select input (pulled up) , default 9600 baud |
Pulled
low selects 38400 baud |
|
Serial
Interface |
TTL
level RS232 |
|
Communication Parameters |
9600
baud, 8 data bits, no parity, 1 stop bit protocol
with CTS handshake |
Supported Transponders – Philips Mifare 1k (S50) (ISO 14443A)
Mifare 1k
has 1024 bytes of read/write memory (4k version has 4096 bytes of memory) which
is divided up into 16 segments (40 on 4k version), each secured by programmable
key codes.
13.56 MHz, 8192 bit (1024 byte) read/write passive RFID transponder. Large
memory size is organized as 16 sectors, each with it’s own security key codes
and access conditions.
This allows entirely different applications to use separate memory sectors with
unique security keys. In addition, the Mifare cards use a three-pass
authentication
system and data encryption techniques to make the system very secure. For this
reason Mifare cards are often used for financial or ticketing applications where
privacy of data and reliable, secure data transactions are essential.
The higher frequency operation allows communication rates up to 106 kbaud.
Memory is organized as 16-byte Blocks. Groups of 4-Blocks are called Sectors,
each having have unique security keys and access conditions. Block 0 contains
a factory programmed 4-byte unique serial number (UID) together with other
manufacturer and configuration information.
Data can be read/written to Blocks (16 bytes) in one operation. Mifare is
widely
accepted as the Market-leading technology for ISO14443A secure ticketing and
access control applications (Transport for London Oyster card for example).
Mifare 1k data sheet
Compare with other supported tag types

Supported Transponders – Philips Mifare UtralightUltralight has a 256 byte
read/write memory without the key code security. All Mifare cards have a unique
serial number factory-programmed at the first location in memory.
13.56 MHz, 512 bit (64 byte) read/write passive RFID transponder.
Ultralight has the same basic communication protocol as Mifare 1k and 4k
cards but does not have the same level of mutual authentication and CRYPTO
protection.
For this reason Ultralight cards are used for simpler financial or ticketing
applications and are often packaged as “paper tickets” for single use
applications.
Memory is organised at 4 byte Pages with Pages 0 and 1 containing a factory
programmed 7-byte unique serial number (UID) together with other manufacturer
and configuration information.
The higher frequency operations allows communication rates up to 106 kbaud
and combined with the flexible memory structure, Mifare Ultralight is a popular
and low-cost read/write transponder type.
Data can be read/written to 4-byte Pages in one operation.
Mifare Ultralight data sheet
Compare with other supported tag types
