Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > RFID > RFID Readers >

IB Technology Universal Base Board with RS232 Interface

Item #: RFID-RDR-UNVBASE
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $69.55

Quantity

  Quantity Count  

  Price Each  

10$66.07
26$62.60
51$59.12
101$55.64


Information
IB Technologies' Micro RWD Universal Socket Board
Click on the images to enlarge Universal Base Board front Universal Base Board with 125kHZ antenna
coil fitted to back
 
Micro RWD Universal Socket Board Universal Base Board for ALL of the IB Technologies Micro RWD module types. The board provides the antenna, power supply regulation and RS232 interface to the Micro RWD module itself.

Features:

  • 24-pin DIP socket for Micro RWD Modules (See table below)
  • LEDS for visual status indication
  • Selectable PCB and coil based antenna for 13.56MHz and 125kHz operation (13.56 MHz antenna is etched into the circuit board.  External antenna must be used for 125 kHz.  Some assembly required.)
  • Voltage regulation allowing 9-12v DC power supplies to be used.
  • Additional connectors have all the Micro RWD module electrical signals available.
  • Optional USB port is available.

The Universal Base Board data sheet details the link settings, circuit diagram and interface connections. Gerber files for the PCB layout (useful for the antenna dimensions) are available on request. Please note that the Universal Base Board does not have the USB module or a Micro RWD module fitted as standard. These items are supplied separately.

Info and Software links:


IMPORTANT!  The following parts are required, but not included:

Reader Module Frequency Protocol(s)
RWD EM4102 Module 125 kHz EM4100 series
RWD Quad Tag Module 125 kHz Hitag 1
Hitag S
Hitag 2
EM4100 series
Microchip MCRF200/123
RWD ICODE Mifare Module 13.56 MHz ICODE
Mifare 1k (S50)
Mifare 4k (S70)
Mifare Ultralight
RWD Mifare Module 13.56 MHz Mifare 1k (S50)
Mifare 4k (S70)
Mifare Ultralight

 


 







Request Time: 1.21875 - SID/ASID: 886479 | 5swpn3551gt3to45shd2dbzp - SERVER: WEB1