PhidgetIR Phidget IR remote control, PhidgetIR, USB TV remote, UIRT, USB to IR
Price: $50.00
Availability: Back Order
Phidgets Inc Item #: PH-1055 -

    Product Features Sends and Receives Consumer IR codes Control your computer or any Phidgets with an old remote control Control your TV, DVD, etc. with your computer Connects directly to a computer's USB Port Product Description You can use the PhidgetIR to control devices with remote control input - such as your TV or DVD player, from your computer by having the PhidgetIR transmit remote control codes. Your application can learn the signals from arbitrary remote controls. The learned code can...

    Mini IR Remote Control Mini, Remote, Control, robot, geek, trossen, arduino, adafruit
    Price: $4.95
    Availability: In Stock
    Adafruit Item #: AF-389 -

      This little IR remote control would be handy for controlling a robot or other project from across the room. It has 21 buttons and a layout we thought was handy: directional buttons and number entry buttons. The remote uses the NEC encoding type and sends data codes 0 thru 26 (it skips #3, #7, #11, #15, #19 and #23) to address #0. You can use this to control something that is expecting NEC codes or you can pair this with virtually any IR remote receiver sensor. Battery included!

      Grove - Infrared Emitter Grove IR Emitter, IR transmitter, IR LED, Grove Infrared Emitter, Infrared Emitter, Arduino IR Emitter, Arduino Infrared Emitter
      Price: $4.95
      Availability: In Stock
      Seeed Studio Item #: SS-WLS12148P -

        Infrared is a quick, cheap, and easy method to transmit data. With the Grove Infrared Transmitter you too can control legions of robotic minions - or just your TV. This emitter is designed to work in tandem with the Grove Infrared Receiver so that you can quickly build your own infrared data system. The Grove Infrared Transmitter is a great tool to cheaply integrate remote control/communication to any of your projects. Technical Specifications 10 meter detection range Grove compatible 20mm X...

        Grove - Infrared Receiver Grove IR Receiver, IR Receiver, IR LED, Grove Infrared Receiver, Infrared Receiver, Arduino IR Receiver, Arduino Infrared Receiver
        Price: $4.95
        Availability: In Stock
        Seeed Studio Item #: SS-WLS12136P -

          Do you really know what your TV remote is saying to your TV when you hit the ‘Power’ button? Well now you can! The Grove Infrared Receiver has a 4 pin Grove-compatible breakout header, so it will connect to your Grove based project in a snap. You'll be decoding IR message in no time! You can used this receiver with an existing IR transmitter like a TV remote or you can get your hands on a Grove Infrared Emitter to build your own infrared data system. The Grove Infrared Receiver is a great tool...

          RobotGeek IR Receiver RobotGeek, IR, infrared, Receiver, infra, red
          Price: $6.95
          Availability: In Stock
          RobotGeek Item #: ASM-RG-IRRECEIVER -

            Want a simple untethered control solution for your next project? The RobotGeek IR Receiver has you in its line of sight! This infrared receiver will pick up signal from any remote that sends an infrared signal, or can receive from another ~duino sending signals with the RobotGeek IR Transmitter! As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each sensor includes a mounting plate and all...

            RobotGeek IR Transmitter RobotGeek, IR, infrared, Transmitter
            Price: $5.95
            Availability: In Stock
            RobotGeek Item #: ASM-RG-TRANSMITTER -

              Want your next project to send a clear signal? The RobotGeek IR Transmitter can send data to various devices in your sights! Use it to control your TV, or send signals to another ~duino outfitted with a RobotGeek IR Receiver! As with all RobotGeek sensors, the hole mounting pattern is on a 1x1 CM grid so they easily mount to the RobotGeek Workbenches or any other RobotGeek kit. Each sensor includes a mounting plate and all hardware needed to mount to any workbench or RobotGeek product that has...

              Universal IR Game-Pad IR remote, IR Controller, Infra red controller, Infra red game pad, infra red game controller
              Price: $12.95
              Availability: In Stock
              Item #: UG-IRGAME -

                The Universal IR Game-pad is a simple IR transmitter encased in a standard game-pad like design. Use to control your television or next project paired with the RobotGeek IR receiver.