(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > DYNAMIXEL & Robot Servos > Robotis AX Series DYNAMIXEL Robot Servos > AX Series DYNAMIXELS >

Li-ion Battery 3.7 V 1300 mAh LB-040

Price: $9.90
Availibility: In Stock
Item #: RO-903-0220-000

Quantity:
 



The LB-040 3.7 V 1300 mAh lithium-ion battery is designed for use with the LBB-040 lithium-ion charger kit. It is primarily intended for use with the DARWIN MINI humanoid robot from ROBOTIS, but it can be used with any project using a OpenCM9.04 or CM-150 controller. This battery is rated at 3.7 V and has a 1300 mAh capacity. The battery weighs 50 g and is 24 x 27 x 70 mm.

Each package contains:
  • 1 x LB-040 Li-ion Battery

The built-in protection circuit module prevents overcharge, total depletion, and excessive current. The nominal battery output voltage is 3.7 V, but will typically produce more than 4 V when fully charged. This is normal. For the best charge and your safety wait until the battery has cooled down before recharging. Only recharge using the LBB-040 charger.

Some precautions:
  • Do not charge the battery while connected to the robot/controller
  • Never use damaged batteries (inflated, deformed, ruptured, etc.)
  • Disconnect and store the battery in a cool/dry place when not in use
  • Charge to about 50% of capacity for extended storage

The LB-040 Li-ion battery 3.7 V 1300 mAh has a 6 month limited warranty from ROBOTIS.



Related Items
OpenCM9.04-B
OpenCM9.04-B
Price: $19.90

darwin mini iso view
Darwin-Mini
Price: $499.00

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.