(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Robot Parts > DYNAMIXEL & Robot Servos > Robotis AX Series DYNAMIXEL Robot Servos > AX Series DYNAMIXELS >

Li-ion Battery Charger Set LBB-040

Price: $6.90
Availibility: In Stock
Item #: RO-903-0221-000

Quantity:
 



The LBB-040 lithium-ion charger is designed for use with the ROBOTIS LB-040 3.7 V battery. This set has both a USB micro connector for charging your battery and a detachable 2P cable for powering your robot. When fully charged the red LED next to the USB port will turn off. For best results wait until the battery has cooled down before recharging. This charger is compatible with the OpenCM9.04 and CM-150 controller.

Each set contains:
  • 1 x Li-ion Battery Charger
  • 1 x USB Micro B Cable
  • 1 x 100 mm 2P Robot Cable

The charger has frame holes that are compatible with the DARWIN MINI and OLLO kits from ROBOTIS. The holes are spaced on a 6 mm grid. It can be attached quickly to your project using OLLO rivets (not included). Excluding cables, the charger is approximately 70 mm long, 25 mm wide, and 21 mm tall (27 mm with battery).

Some precautions:
  • Do not charge the battery while connected to the robot/controller
  • Never use damaged batteries (inflated, deformed, ruptured, etc.)
  • Disconnect and store the battery in a cool/dry place when not in use
  • Charge to about 50% of capacity for extended storage


Related Items
darwin mini iso view
Darwin-Mini
Price: $499.00

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.