RobotGeek 12v Mini Self-Priming Pump
Price: $17.95
Availability: In Stock
RobotGeek Item #: RG-SMPUMP -

    If you are looking for an Arduino Pump the RobotGeek small liquid and air pump is a great solution. This pump is self priming so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more. To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump can operate at either 6 or 12 volts and packs a punch in a small package! Recommended Arduino Pump Tutorials: Arduino ShotBot Project Arduino Pump...

    12v DC Motor Pump - Full View
    Price: $24.95
    Availability: In Stock
    Tops Industy Item #: TI-TG-02B-DC12B -

      If you are looking for a food safe Arduino Pump the RobotGeek Large Liquid Pump is a great solution. This pump is self priming, quiet, and can move up to 2 liters per minute. To use this for an Arduino Pump project all you need is a RobotGeek Relay and seperate power supply. The pump will work with standard aquarium tubing. The fit is a little tight, but the tubing will go on. We recommend picking up some of our food safe 3.5mm silicone tubing which fits great and goes on easier! ...

      RobotGeek Pumping Station arduino pump, arduino liquid pump, arduino water pump, arduino pump tutorial
      Price: $29.95
      Availability: In Stock
      RobotGeek Item #: RG-SPUMP -

        If you are looking for an Arduino Pump solution the RobotGeek Pumping Station is a perfect all-in-one pumping kit. Inside the box is a small powerful liquid pump, RobotGeek Relay, manual run button, and power supply jack. The pump is self priming so it can be used for projects involving plant watering, suction, drainage, drink dispensing, barbots, and more. The Pumping Station makes it a breeze to build Arduino pump projects. Just plug in a sensor cable and power supply to add a pumping...

        Clear Silicone Tubing 3.5mm clear silicone tubing, food tubing, food safe tubing, silicone tube, safe clear tube, clear tube, clear tubing, food, safe
        Price: $19.95
        Availability: In Stock
        RobotGeek Item #: RAW-TUBING -

          If you're looking for a food safe silicone tube solution for our DC Liquid Pump or Water Valve, or a better alternative to standard US 1/8" tubing? We've got it! Our silicone tubing comes in 10 meter rolls! We've sourced this tubing to make sure that it easily fits onto our pump and solenoid, but it still strong enough to stay on.Please note, our silicone tubing is not rated by the FDA or USDA.