Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Track and Wheel Bots >

Lynxmotion Johnny 5 Combo Kit

Item #: RK-TB-J5CKT
Availability: In Stock
  Price: $999.99

Quantity



The Lynxmotion Johnny 5 Robot Kit is a very cool and completely functional model of the ever popular movie robot. The robot is designed for indoor or outdoor use and performs well on many different surfaces. This kit is built almost entirely from the Servo Erector Set, allowing almost limitless expansion possibilities. High payload capacity and plenty of space for add-ons allows a builder to use this platform as an excellent starting point to creating an advanced robot to fit their needs.
Note, batteries and "eyes" are not included.


The Mechanics
The robot is made from Servo Erector Set aluminum brackets, custom injection molded components, and ultra-tough laser-cut Lexan structural components. The torso is fully articulated utilizing 8 x HS-645MG, 3 x HS-475HB, and 3 x HS-422 servos, and the SSC-32 servo controller. By utilizing heavy duty polypropylene and rubber tracks with durable ABS molded sprockets the robot has excellent traction. It includes two 12vdc 50:1 gear head motors and the Sabertooth 2 x 5 motor controller.

Controlling the Robot
The combo kit includes the powerful Lynxmotion Sequencer Program for PC. You can control the robot from a PC with the included DB9 cable, or use a SparkFun bluetooth modem for wireless PC control.

Information
Johnny 5 Torso, which includes:
- Johnny 5 Torso Kit (J5T-KT)
- Base Rotate Kit (no servos) (BR-NS)
- Multi-Purpose Sensor Housing (MPSH-01)
- 2 x Robot Hand - A (NS) (RH-01)

* Tri-Track Chassis Kit (NE) (TTRK-KT)
* Sabertooth 2X5 R/C Motor Controller (DE-10)
* SSC-32 Servo Controller (SSC-32)
* SSC-32 Sequencer (SEQ-01)
* DB9 Serial Data Cable (DB9-02)

The Johnny 5 torso and base kit includes the following servos:

* 8 x HS-645MG
* 3 x HS-475HB
* 3 x HS-422

Specs
  • Length = 10.00"
  • Width = 11.00"
  • Height (Overall) = 14.25"
  • Height (Base and torso) = 11.75"
  • Ground Clearance = 1.00"
  • Deck Height = 3.00"
  • Deck Dimentions = 7.25" W x 7.88" D
  • Weight = 6.25 lbs (no batteries)
  • Speed = 24.0 in/sec
J5T-KT / J5C-KT Assembly Information
  1 Assembly Guide for the Tracks
  2 Assembly Guide for the Tri-Track Chassis
  3 Assembly Guide for the Base Rotate
  4 Assembly Guide for the RH-01 Hands
  5 Assembly Guide for the Johnny 5 Torso

Additional Information
  Schematic Johnny 5 Schematic for SEQ
  Schematic Johnny 5 Schematic for Bot Board
Note: The following tutorials were written for the Biped BRAT. However, the information included can be applied to a larger project like the Johnny 5.
  Tutorial for SSC-32 and SEQ-01
  Tutorial for BlueSMiRF & SSC-32 for Vista & XP (WIDCOMM software)
  Tutorial for BlueSMiRF & SSC-32 with BlueSoleil
  Tutorial for WiPort and SSC-32

Check out what a few members of the Trossen Robotics Community have done with the Johnny 5 kit!


SSL
robot
robotics shop robots robotics company robot shop