Products 25-36 of 108
RobotGeek Snapper Core Arduino Robot Arm RobotGeek, robot, geek, Snapper, Core, Kit, robotic, arm, robotic arm, Arduino Robot Arm
Price: $169.95
Availability: In Stock

    The RobotGeek Snapper Core Kit is the base arm hardware and servos necessary to build a snapper arm, for those who already have a microprocessor board such as a Geekduino/Arduino. If you would like a full kit that contains a microprocessor board and input modules, check out the RobotGeek Snapper Arm Kit. This core kit contains all the arm hardware, including a 120mm Slewing Bearing, RobotGeek 180 degree servos, and all the necessary brackets, mounts, body parts, nuts, bolts, and wires you need...

    Lithium-ion Battery Charger Lithium-ion Battery Charger
    Price: $12.95
    Availability: In Stock
    Item #: CHG-LION -

      Standard Lithium-Ion Battery Charger intended for use with the Lithium Ion Battery 7.4v 2200mAh (2S2P) with PCM.

      RobotGeek 4 Line I2C LCD Control Panel RobotGeek, 4 Line, I2C, LCD, Control, Panel, buttons, 9mm, large, screen, display
      Price: $18.95
      Availability: In Stock
      Item #: RG-LCDPANEL -

        Need a control panel for your next project? The RobotGeek 4 Line LCD Control Panel is a great choice! With a 4 line LCD Display, you'll have enough room to display menu lists, lots of sensor readouts, pictures, and more! On each side of the display are 4 buttons. The left buttons are marked for moving up and down, and the right two buttons make great select and back buttons. Like the rest of the RobotGeek line, this control panel is compatible with the 1cm x 1cm grid found on RobotGeek...

        RobotGeek 4 Line I2C LCD w/ Mount RobotGeek, 4 Line, LCD, Mount, display, backlight, backlit, blue, large, i2c
        Price: $14.95
        Availability: In Stock
        Item #: RG-LARGELCD -

          The RobotGeek 4 Line LCD w/ Mount is a perfect screen for your next project! With twice the space of the original RobotGeek LCD, you can easily display scrolling lists, paragraphs of text, or even make a tile-based game! The display can be easily mounted to projects and Workbenches. The bottom has the standard RobotGeek 1cm X 1cm grid making all RobotGeek products compatible with each other.

          RobotGeek Geekbot Arduino Compatible Rover Robot Geekbot Rover Comprehensive Kit, Robot Rover kit, Robotic Rover, basic, Arduino Rover, Arduino wheeled Platform, Arduino based Rover
          Price: $149.95
          Availability: In Stock
          Item #: RG-GEEKBOT -

            The GeekBot Arduino Compatible Rover is a highly flexible wheeled rover created from the ground up to be completely modular and easy to customize. Powered by two high speed continuous turn robot servos, GeekBot has a strong payload capability of 1kg/2.2lbs and moves fast at up to 0.4Mps / 1.3fps. Each Geekbot comes with a 2200mah 7.4V rechargeable Lithium Ion battery, allowing your Geekbot to run for hours! Integrated protection circuitry protects the battery from under/over voltage. Each kit...

            Servo Cable
            Price: $12.95
            Availability: In Stock
            Item #: CBL-32SEN -

              Our 32 Feet Standard Servo Wire is great for repairing and extending servo and sensor cables. The Futaba Black-Red-White (Ground-Voltage-Signal) color scheme will help you keep your signals straight. This cable has 24awg stranded wire and no connectors on either end.

              FS90MG Micro Metal Gear Servo Fitec FS90MG Micro Metal Gear Servo, metal gear servo, 9g servo, 9g metal gear servo, 9g micro metal gear servo, 9g metal servo, metal gear servo, micro servo
              Price: $9.95
              Availability: In Stock
              Item #: FT-FS90MG -

                Need a tiny servo for a tiny task? Try the FS90 Micro Plastic Gear Servo! This servo is great for scanning type sensors, tiny robots, and more! Each servo comes with a variety of horns. The metal gears give this servo even more power and durability! These servos use a standard PWM signal to control them. The Arduino does a great job of controlling PWM Servos, making it ideal for a variety of robotic projects. But sometimes powering these servos can be problematic. Powering servos from the...

                RobotGeek Workbench Joiner Brackets RobotGeek, robot, geek, Workbench, Joiner, Plates, hardware, brackets
                Price: $4.95
                Availability: In Stock
                Item #: ASM-BENCH-BRACKET -

                  Have a couple RobotGeek Workbenches and a big project? The RobotGeek Workbench Joiner Brackets will do the trick! These are the same brackets included in the RobotGeek Mega Workbench that make it so mega. You can easily bolt together some workbenches for a larger footprint than would be capable with any single workbench. Kit Contents: 2 X Delrin Workbench Joiner Brackets 10 X M3x6 Bolts

                  RobotGeek GeekBot Top Deck RobotGeek, robot, geek, GeekBot, bot, rover, Top, Deck, workbench
                  Price: $9.95
                  Availability: Out of Stock
                  Item #: PRT-GEEKDECK -

                    Spruce up your rover with the RobotGeek GeekBot V2 Top Deck! This 265mm diameter round deck has the standard 1 X 1 CM Robot Geek grid pattern making it easy to mount your sensors, batteries, ~duino boards, and accessories anywhere you need.

                    RobotGeek Arduino RFID Experimenters Kit RobotGeek, robot, geek, Geekduino, arduino, starter, Experimenters, Kit, rfid, tag, shield
                    Price: $79.95
                    Availability: In Stock
                    Item #: KIT-RGRFIDEX -

                      The RobotGeek RFID Experimenter's Kit is a strong introduction to the use of RFID tags in the Arduino environment. Utilizing the power of the Geekduino in conjunction with the RFIDuino Shield, this kit gives you access to the world of Radio Frequency Identification in a smart, easy way! Learn about triggering events with the swipe of an RFID tag in fun and exciting ways, even integrating household systems with use of the relay and LCD Display! As part of the RobotGeek Experimenter's line, the...

                      Antsy - 3 Servo Arduino Compatible Hexapod
                      Price: $229.95
                      Availability: In Stock
                      Item #: RG-ANTSY -

                        *3D Printed shells not included There is a new robot crawling into town and they call it Antsy! Take one look and you can see inspiration for the design comes from a well-known insect, the ant. This hexapod design incorporates the use of three servos and a linkage system to produce locomotion at a fraction of the cost of other hexapod kits. RobotGeek Antsy Hexapod w/ Armor by RobotGeek on Sketchfab If you do not have access to a 3D printer, you may download the 3D files from our Thingiverse or...

                        RobotGeek LCD w/ Mount RobotGeek LCD w/ Mount
                        Price: $7.95-$12.95
                        Availability: In Stock
                        Item #: ASM-RG-LCD -

                          The RobotGeek LCD is a fast and easy way to add text output to your projects. The enclosure can float freely on your desk or be mounted to projects and Workbenches. The bottom has the standard RobotGeek 1cm X 1cm grid making all RobotGeek products compatible with each other.