Products 13-15 of 15
Show
Sabertooth dual 12A motor driver
Price: $79.99
Availability: In Stock
Item #: C-100-DC-2x12 -

    Product Description The Sabertooth 2X12 is one of the most versatile, efficient and easy to use dual motor drivers on the market. It is suitable for medium powered robots - up to 30lbs in combat or 100lbs for general purpose robotics.  Out of the box, the Sabertooth can supply two DC brushed motors with up to 12A each. Peak currents of 25A are achievable for a few seconds.  Overcurrent and thermal protection means you'll never have to worry about killing the driver with...

    BattleSwitch radio controlled 10A relay
    Price: $24.99
    Availability: Back Order
    Item #: C-200-BattleSwitch -

      BattleSwitch is the larger, 10A version of the popular PicoSwitch. BattleSwitch is a relay switch that you toggle via hobby radio control gear. You can use BattleSwitch to quickly and easily control glow plugs, BattleBot weaponry and more. You can activate applications with voltage levels as high as 240VAC without having to know anything about microcontroller logic levels or transistors because the relay offers full electrical isolation from your receiver electronics. BattleSwitch plugs into a...

      PicoSwitch PWM Controlled Relay io board, switch
      Price: $19.99
      Availability: Back Order
      Item #: C-200-PICO -

        Product Description PicoSwitch is a relay switch that you toggle via hobby radio control gear. You can use PicoSwitch to quickly and easily control anything from a digital camera shutter to an electric squirt gun to home lighting and more. You can activate applications with voltage levels as high as 125VAC without having to know anything about microcontroller logic levels or transistors because the relay offers full electrical isolation from your receiver electronics. PicoSwitch plugs into a...