Products 49-60 of 81
Show
Grove - PIR Motion Sensor Grove - PIR Motion Sensor
Price: $9.95
Availability: Back Order
Item #: SS-SEN32357P -

    This is a simple to use PIR motion sensor with Grove compatible interface. When anyone moves within the detection range the sensor outputs HIGH on its SIG pin. The detection range and response speed can be adjusted by the two on-board potentiometers. The response time can be adjusted from 0.3s to 25s with up to 6 meters of detecting range! Product WIKI Page. Specifications Grove compatible interface Adjustable detection distance and response time Voltage range: 3V–5V 2.0cm x 4.0cm Detecting...

    Grove - Serial MP3 Player Board Photo
    Price: $14.90
    Availability: In Stock
    Item #: SS-SEN01300P -

      The Grove serial MP3 player is a simple board for playing WAV and MP3 files through your controller. All you need is a hardware or software serial connection and a 5 V power source. The board uses the WT5001-48L audio chip to produce high-quality stereo audio through the built in standard 3.5 mm headphone connector. Features: Playback of MP3 and WAV files with 8-44.1 kHz sampling frequency Grove and Arduino compatible Serial communcation Mini SD card interface FAT16 and FAT32 file system Busy...

      Grove - BLE
      Price: $19.80
      Availability: In Stock
      Item #: SS-811007001 -

        This Grove - BLE utilizes an HM-11 module to provide your Arduino/Seeeduino with serial BLE function, and it can be used with Arduino/Seeeduino very conveniently if using with Base Shield together. With support for a BLE ComAssistant APK, this Grove - BLE can talk to your mobile phone more easily without pairing, and of course, it can be set via AT commands directly. You can use it in many conditions, like robot controls or remote control equipment ,etc. We prepared an easy and convenient...

        Wireless Charging Module - 5V/1A
        Price: $8.50
        Availability: In Stock
        Item #: SS-106990017 -

          The Wireless Charging Module can be applied in electronic equipments in common use for close wireless charging or power supply. Consisted of a transmitter and insulation coil, it could serve as a replacement for the Wireless Power Supply with stable 5V output voltage and maximum 1.2A output current. Its small size and insulation coil is more suitable for using in wireless project. Most important of all, you can get the output 5v and 1A with 5v input voltage. High efficiency stabilized power...

          Probe jumper wire – 8pcs
          Price: $4.00
          Availability: In Stock
          Item #: SS-CAB01101M -

            This is a 300mm jumper wire with probe, it is easy for connecting two point.

            EL inverter wide view
            Price: $8.50
            Availability: In Stock
            Item #: SS-POW10301P -

              The Robust EL Inverter For EL Shield turns DC voltage from your Arduino or Geekduino into high frequency AC for powering electroluminescent (EL) devices. The rated input voltage is 3.3-5 V, so it should work well with most micro-controllers. It produces high frequency 110 V AC which is perfect for powering EL wire. Keep in mind that it does produce a quiet but audible high frequency noise when connected to power. In most applications it won't be noticeable. This inverter can power up to 15 m...

              Pin Headers Experimental Pack Pin Headers Experimental Pack
              Price: $7.95
              Availability: Back Order
              Item #: SS-STR131B2P -

                This pack included 41 parts of most commonly used Pin-headers. Perfect for your breadboard/protoboard project. Parts List Female 1*40 2.54mm pin headers X1 Male 1*40 2.54mm pin headers X2 Male 1*40 2.54mm pin headers, stackable Male 1*40 2.54mm pin headers, bend on board X1 Male 1*40 2.54mm pin headers, bend above board X1 Female 1*8 2.54mm pin headers, bend on board X3 Female 1*6 2.54mm pin headers, bend on board X3 Female 1*8 2.54mm pin headers, stackable X3 Female 1*6 2.54mm pin headers,...

                Electronic Brick - Fully Buckled 3 Wire Cable - 5 Pack
                Price: $4.99
                Availability: In Stock
                Item #: SEEED-ELB111C5M -

                  5 pack of fully buckled 3 wire cables for the Electronic Brick family of products.

                  Magnetic Door Switch Magnetic Door Switch, Magnetic Switch, Digital switch, Arduino switch, Seeeduino switch, Freeduino switch
                  Price: $4.95
                  Availability: In Stock
                  Item #: SS-SEN114A2B -

                    Easily attach to doors with screw holes. Referred article: Window Magnet Contact - (use with Arduino)

                    Grove - Line Finder Grove Line Finder, Arduino line follower, arduino line sensor
                    Price: $4.95
                    Availability: Back Order
                    Item #: SS-SEN21177P -

                      The Grove Line Finder is designed for line following robots. It consists two parts - an IR emitting LED and an IR sensitive phototransistor. It outputs a digital signal to a microcontroller so the robot can reliably follow a black line on a white background, or vice versa. This Line finder even has an indicator LED and adjustable range. Product Features Grove compatible interface Compact Size 5V DC power supply Indicator LED Digital output Adjustable Range ...

                      2 Pin Dual-Female Jumper Wire - 300mm - 10pcs pack 2 Pin, Dual, Female, Jumper, Wire, 300mm, cable
                      Price: $4.50
                      Availability: In Stock
                      Item #: CBL-S-CAB103C4O -

                        These 2 Pin Dual-Female Jumper Wire - 300mm - 10pcs pack are perfect for prototyping. Use them to run power from one breadboard rail to another, or use multiples to connect signals from one board to another. Each pack comes with 10 cables and each cable is 300mm long. The .1" pitch is great for standard breadboards.

                        1/2 Inch Piping Flow Switch
                        Price: $12.99
                        Availability: In Stock
                        Item #: SS-SEN104A2B -

                          This sensor works as a switch, conducts while flow pass though. Specifications Max switch current: 0.5 A Max load current : 1.0 A Max resistance: 100 ohm Max load power: 10 w Max switch voltage: 100 vdc Min damage voltage: 220 vdc Min sensible flow: ≥0.1L/MIN Working flow range: 1-30L/MIN Min sensible pressure: ≥0.1 mpa Min water pressure: 0. 1 mpa Max water pressure: 1.2 mpa Working temperature: 1-80°C Storage temperature: -20-10°C Life: >108 times Response time : 0.2 sec Release time : 0.2...