Javascript Menu by Deluxe-Menu.com
 
Welcome: Login
or Register
0 Item(s) ( $0.00 )
Search
Products
 Education
 Robot Kits
 Robot Parts
 Communication
 I/O Boards & Robot Controllers
Magazines
 Motor & Servo Controllers
 Motors / Servos / Actuators
 Switches & Relays
 Wiring / Cables
 Mechanics
 Sensors
 Distance / Range Sensors
IR
Sonar
Accelerometers / Gyro
Force Sensors / Pressure / Touch Sensors
 Encoders
Motion Sensors
Environmental Sensors
Navigation
 Input Sensors
Voltage & Current Sensors
Sensor Cables and Accessories
Vision & Cameras
 Accessories
 Power
 Lighting and Displays
Garage Sale
 RFID
Home > Robot Parts > Sensors > Distance / Range Sensors > Sonar >

LV-MaxSonar-EZ3

Item #: S-10-EZ3
Availability: In Stock
Usually ships in 1-2 Business Days
Price: $29.95

Quantity
The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot.

For more information on the LV-MaxSonar®-EZ3™ please...
download the datasheet:LV-MaxSonar-EZ3-Datasheet.pdf

The LV-MaxSonar-EZ3 offers very short to long-range detection and ranging, in an incredibly small package with ultra low power consumption. The MaxSonar-EZ3 detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 6-inches out to 254-inches with 1-inch resolution. Objects between 0-inches and 6-inches range as 6-inches. The interface output formats included are pulse width output, analog voltage output, and asynchronous serial digital output.

Features:

* 42kHz Ultrasonic sensor
* 20Hz reading rate
* RS232 Serial Output - 9600bps
* Analog Output - 10mV/inch
* PWM Output - 147uS/inch
* 2.5V-5.5V, < 3mA supply current
* Small, light weight module

For more information on using the LV-MaxSonar-EZ sensors, check out the MaxSonar EZ FAQ

The graph above shows the detection pattern for a 4-foot tall, 3.25-inch diameter post.  Grid squares equal 1 foot.