Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Electronic R/C PWM Switch (RC-100X) io board, switch
Retail: $29.95
Price: $24.95

Sharp IR Sensor Mount
Retail: $6.95
Price: $5.95

Sumovore PIC Brainboard 2.0
Retail: $25.95
Price: $23.95

Transaction Processing
Home > Robot Parts > Sensors > Distance / Range Sensors > Robot Sonar Range Sensors >

Maxbotix LV-MaxSonar WR1

Item #: S-10-WR1
Availability: In Stock

Price: $99.95

Quantity



Low-Voltage Weather-Resistant Ultrasonic Range Finder (IP67 Rated)

With 3V - 5.5V power the LV-MaxSonar®-WR1™ provides very short to long-range detection and ranging, in a compact, robust PVC housing, designed to meet IP67 water intrusion, and matches standard electrical ¾” PCV pipe fittings. The LV-MaxSonar®-WR1™ detects objects from 0-inches to 254-inches (6.45-meters) and provides sonar range information from 12-inches out to 254-inches with 1-inch resolution. Objects from 0-inches to 12-inches range as 12-inches. The interface output formats included are pulse width output, analog voltage output, and serial digital output.

For more information, please see the Datasheet.

Also includes a Mounting Hardware Kit (Note: Mounting Hardware ROHS Compliance is unknown)



SSL
robot
robotics shop robots robotics company robot shop