Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Kits > Humanoid Robot Kits > MechRC >

MechRC Humanoid Robot

Item #: RK-MechRC
Availability: Back Order
  Price: $599.99

Quantity



Trossen Robotics is proud to be the first in the United States to offer the new MechRC Humanoid Robot! This new ready-to-walk robot is a breakthrough in price to performance. High torque metal gear servos, LiPo batteries for longer run times, a fluid 3D visual software programming interface for easy custom motions, and a remote control unit are included. Everything needed to have your very own walking robot is included in this ready-to-walk kit! With over a hundred pre-installed motions and sounds you can get this robot throwing some dance floor shapes or some killer fighting moves straight from the box.

Please note: Warranty coverage for international customers will be handled directly through MechRC.
 
   
 
 
    Programming the MechRC is seriously easy and thanks to the software included, all programming takes place in an animation filmstrip. Manipulate the animated robot on your PC's screen into your chosen stance and save the move or sequence. Your robot is controlled much like a video game character so programming the 'bot is both straightforward and fun.

Add the soundtracks, sound effects and voices of your choice from your PC's music files and blast them out through the speaker in MechRC's chest.

 
 

Features

  • The MechRC Robot comes pre-assembled.
  • Designed by the Transformer artist so there is a startling likeness to the Transformer form.
  • The 'bot sports 17 servos with 180 degree movement..
  • Metal Gear Servos with 13kg-cm torque!
  • Audio can be played through the speaker in the robot's chest.
  • More than 100 moves are pre-stored on the robot - see him throw some serious shapes fit for the dance floor or reveal his killer fighting moves.
  • An easy to use 3D visual interface is used for programming.
  • The robot is manipulated in an animation film strip making customizing seriously user-friendly.
  • IR remote control.
  • Lithium battery pack and charger.
  • MechRC Commander software CD ROM.
  • USB/Serial communications cable.
  • User Guide.
  • Requires a PC (not Mac compatible).
  • Suitable for ages 14 years+.
  • Size: 36 x 32 x 15cm.
 
   

   

     


SSL
robot
robotics shop robots robotics company robot shop