Welcome: Login
or Register
Robot Search
Mailing List
Transaction Processing
 
 
Robots Robot shop Robotics shop Robotics store robotics company
Home > Robot Parts > Garage Sale >

Mosquit-IO

Item #: C-500-Mosquit-IO
Availability: Discontinued
  Price: $49.99

Quantity



Note: Mosquit-IO uses terminal blocks for power, the power plug of the 6v power supply we sell at Trossen must be removed and then the wires must be stripped. Positive Lead has a ----- ------ ------ pattern along the wire.If you are using your own power supply, you MUST verify the polarity before connecting power.
The Mosquit-IO control board is a low cost, simple solution designed to control two RC type servos and one DC motor. This is the perfect amount of I/O to control a pan/tilt and external DC motor, relay, or other simple DC device.
 
The board is controlled via a USB connection from a PC using a standard FTDI driver, and will show up as a Comm port once installed. At this point a very simple serial protocol is used to control the Mosquit-IO. We are providing .NET source code to a simple application to control the Mosquit-IO servos & DC motor output using a mouse, for more information check the downloads section below.
 
Mosquit-IO Features:
  • Control 2 Servos and 1 small 6v DC Motor
  • USB connection
  • Simple serial protocol for control
  • Perfect board for a pan/tilt setup
  • Source code and sample application available!
  • Small size, measuring only 1.9"x1.6" (48.6mm x 41mm)
  • 6-9.6 volt input
 
 
Looking for a complete Pan & Tilt Kit? Check out our Mosquit-IO Pan/Tilt Kit!
Communication Protocol:
Virtually any programming language that can talk to a serial port can control the Mosquit-IO! Simply open the comm port and send commands at 19200 baud, 8 bits , no parity, 1 stop bit, with RTS/CTS handshaking enabled. There is only 1 command to send to the board. It consists of a sync byte (255), a Pan value for Servo 1, a Tilt value for Servo 2, and a PWM value for the motor. The Pan, Tilt, and PWM values then must be sent again and must match the first values, then a carriage return is sent.

For Example: To send a Pan value of 25, a Tilt value of 42, and a PWM Motor value of 69, you would send the following command:

>> 255 25 42 69 25 42 69 /r
 

Downloads:

 
 
 
 
 


SSL
robot
robotics shop robots robotics company robot shop