Item #: DF-DRI0002
Availability: In Stock
Price: $17.05

    Quantity:

    This is a 4.8-46V, 2A Dual Motor Controller which is the revised version of the DF-MDV1.0. Its performance has been improved greatly. It can bear larger current due to the increased heatsink dissipation. It is easy to control, using LGS's outstanding high-power motor driver chip, the L298N. This chip allows for direct drive of two bi-directional DC motors, and incorporates high-speed short diodes for protection. Drive current up to 2A per motor output. The driver uses a broad-brush design to reduce wire resistance. This breakout module with standard screw holes will help you to fit your electronics into tight, flat spaces.

    • The logic part of the input voltage: 6 ~ 12V
    • Driven part of the input voltage Vs: 4.8 ~ 46V
    • The logical part of the work current Iss: 36mA
    • Drive part of the operating current Io: 2A
    • Maximum power dissipation: 25W (T = 75 degree Celsius)
    • Control signal input High level: 2.3V = Vin = Vss
    • Control signal input Low level:-0.3V = Vin = 1.5V
    • Operating temperature: -25 degree Celsius ~ +130 degree Celsius
    • Drive Type: Dual high-power H-bridge driver
    • Module Size: 47 mm (1.85 in)× 53mm (2.1 in)
    • Module Weight: About 29g
    Documentation: