This is the 2013 version of the
Mech Warfare Transponder. All competitors are required to have a 2012 or newer Transponder unit and full set of FSR panels. Included is one Mech Warfare Transponder 2013 & one LED sub-board w/ cable.
Mounting hole specs & more documentation to come soon!
Features:
- Open source!
- ATmega328 processor
- DIP selectable scoring ID
- Reverse polarity protection
- 7-24v voltage input
- Lower power consumption
Documentation:
Transponder source code, Scoring Software, Documentation
FSR Panel Build Tutorial
Mech Warfare Forums (more info here)