Item #: AF-2226
Availability: In Stock
Price: $5.95


    The NeoPixel Jewel is a lovely round PCB, home to 7 tiny WS2812 5050 (5mm x 5mm) smart RGB LEDs. Each LED has a driver chip built into it, making them individually addressable. Many units can be chained together and run by a single microcontroller by connecting the output of one Jewel into the input of another! Each NeoPixel has ~18mA constant current drive so the color will be very consistent even if the voltage varies, and runs on 5V.

    • Diameter: 23mm / 0.9"
    • Thickness: 2mm / 0.1"
    • Weight: 1.5g