This item is on hold and cannot be ordered at this time - read about product status here
Price: $19.95

    The Metric Nut and Bolt Variety Pack is a must have for your next robot project. Combine the Nut and Bolt pack with the Standoff Variety Pack for a great jump-start on your next creation.

    Contents

    • 50x M2*6mm Hex Bolts
    • 50x M2*8mm Hex Bolts
    • 25x M2*10mm Hex Bolts
    • 25x M2*12mm Hex Bolts
    • 25x M2*20mm Hex Bolts
    • 50x M3*6mm Hex Bolts
    • 25x M3*8mm Hex Bolts
    • 25x M3*10mm Hex Bolts
    • 25x M3*12mm Hex Bolts
    • 200x M2 Nuts
    • 200x M3 Nuts
    • 100x Flat Washers
    • 1 1.5mm Hex Wrench
    • 1 2mm Hex Wrench
    • 1 2.5mm Hex Wrench
    Due to high demand and supply chain/production fluctuation, please be aware we cannot guarantee that Interbotix Labs kits will be shipped immediately. We make every possible effort to keep kits in stock, but at times the production lags behind demand for various reasons. For time sensitive projects, please contact trsupport@trossenrobotics.com for an estimated lead time on our kits and plan purchases with ample time. Orders are shipped in the order they are received as stock allows.

    Also Purchased Items: