Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!

Home > Robots > Robot Kits >

Moonwalker II

Item #: RK-EDU-MV979
Availability: Discontinued
Price: $42.95

Quantity

  Quantity Count  

  Price Each  

10$40.80
26$38.66
51$36.51


Information
Not one, but two! Light and Sound! MOON WALKER II has combined the technology of two sensors. A whimsical indication of future trends, MOON WALKER II begins to walk when it detects a change in light intensity or sound commands. MOON WALKER II continues it's four legged voyage until instructed by an internal timer to stop. This kit presents an engaging oppor-tunity to learn about some of the mechanics, operation and history of robots. When assembled, this robot uses a phototransistor to sense changes in light (such as turning on a lamp) and a condenser microphone to sense changes in sound (such as clapping). It converts those stimuli into electronic signals to power a motor, and MOON WALKER II will walk forward for a preset time. When it stops, affecting other change in light area light or sound may activate it again. The sensors can be adjusted for different sensitivity levels.

Specifications:
Movement: 2 legs on each side by crank shaft.

Control: (1)Sound sensor including condenser microphone/transistor; (2)Light sensor/photo-transistor.

Power Source: "AA" x 1 (not included).

Power Consumption: Approx. 210mA.

Size: H130 x Diameter 100mm.







Request Time: 1.3125 - SID/ASID: 886231 | 4h1njw55nr4xtdbtazfw2345 - SERVER: WEB1