Cart/Login/Help Tutorials Blog Community Contact
Become an Affiliate!



Home > Robots > Robot Kits > Wheel Bots >

Soccer Pro

Item #: RK-EDU-9850
Availability: Discontinued
Price: $47.95

Quantity

  Quantity Count  

  Price Each  

10$45.55
26$43.16
51$40.76


Information
If you thought the award winning Soccer Robot by OWI was awesome, the new speedy design of Soccer Pro is destined for action packed, unparalleled excitement. A third motor and hypersonic wheels have been added for your playing pleasure. Soccer Pro's additional motor is used to catch and shoot a ball (included). Its incredible fast track wheel system powers this unit to make unbelievable sonic maneuvers and can thrust you down the sideline for explosive break-a-ways. This unit will be a mechanical soccer player's dream for those who thrive on speed and coordination.

Easy-to-follow, step-by-step instructions allow you to build this exciting interactive robot. Soccer Pro has two wheels, a retrieving and kicking mechanism, and a wired controller to activate movement and ball control. It runs forward, backward, turns left or right, and executes 360-degree turns. It will even help develop your hand/eye coordination skills. Play games, tournaments and surprise friends with great moves.

After you have perfected your shooting skills and want to learn something about robots, our highly acclaimed set of instructions allow you to explore. Discover the History of Robots, Mechanism of three motor drive systems, Mechanism of wheeled drive system, and Investigate Wired Remote Control Systems.

Specifications:
Power Source: AA battery x 4 pieces (not included)

Movement: 6 legs driven by 2 dc motors and 1 dc motor for catch, carry, and shooting

Control: Wire remote.

Power usage: Max approx. 900mA (3 motors operating)

Battery duration: Approx. 2.5 hrs averaging at 550mA (continuous operation average)

Size: Body W130 x H77 X D120 mm | Controller W95 x H126 x D31 mm (wire 2cm)







Request Time: 1.171875 - SID/ASID: 851851 | omcgyrjqlwlp4g45bubyf2b1 - SERVER: WEB1