Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Robot Garage Sale
Grab Bag Of 477 35mm Disk with hole (white)
Retail: $485.86
Price: $277.63

VEX Limit Switch Kit 2762174
Retail: $12.99
Price: $11.95

Hitec Remocon IR Remote
Retail: $49.95
Price: $27.95

Ball bearing - 0.375 shaft - 0.675 OD
Retail: $1.25
Price: $1.05

Transaction Processing
Home > Robot Parts > Robot Servos & Brackets > Robotis Dynamixel Robot Servos > Bioloid Accessories >

Bioloid USB Bus Board

Item #: FRS-B-USB-01
Availability: In Stock

Price: $59.99

Quantity



The Bioloid USB Bus Board provides a transparent and simple connection to the AX-12+ Bioloid Bus. This board allows your PC to communicate with Bioloid bus devices (AX-12, AX-S1, IMU, etc) using a USB cable (not included) at speeds of up to 1.0 Mbps.

The default Bioloid power brick can be plugged into this board to provide power.

This board  is compatible with a wide array of operating systems - it uses an FTDI transceiver chip to interface between the Bioloid bus and your computer's USB port.

Supported drivers / operating systems



SSL
robot
robotics shop robots robotics company robot shop