Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Power, Cables, Accessories > Tools & Accessories >

DSO Quad 4-Channel Pocket Oscilloscope

Item #: SS-TES101D2P
Availability: In Stock

Price:$199.95

Quantity



The DSO Quad is a pocket size 4 channel digital oscilloscope for common electronic engineering tasks. It's based on ARM cortex M3 (STM32F103VCT6) 32 bits platform, providing 72MS/s sampling rate with integrated FPGA and high speed ADC. Internal 2MB USB disk can be used to store waveform, user application and upgrade firmware. 
Feature
  • Pocket size and light weight
  • Two 72MS/s analog channels, plus two digital channels
  • Signal Generator 
  • Auto Measurement
  • Various Triggering Option
  • Easy waveform storage
  • Firmware upgrade
  • User applications
  • Open source 
Specifications
  • Analog channel * 2 : [CH_A]  [CH_B];
  • Digital channel * 2 :   [CH_C]  [CH_D];
  • Vertical Scale: 20mV-10V/div (x1 probe);
  • Vertical solution: 8 bit ;
  • Input coupling: AC/DC ; 
  • Max input voltage: 80Vpp (x1 probe);
  • Storage: 4K per channel
  • Software trigger type: edge, pulse, level (to be added)
  • Hardware trigger type: edge
  • Trigger source: CH1/CH2/EXT
  • Test Signal generater: 10Hz to 1Mhz 
  • Storage: internal 2MB USB disk
  • Auto measure: Vmax, Vmin, Vpp, Vavr, Vrms, Freq, Period, Pulse, Duty
  • Cursor measurement: Level, Voltage
  • Display mode: CH1, CH2, EXT, CH1+CH2, CH1-CH2, CH1*CH2
  • Sampling mode: real time
  • Sampling rate: 1kSa/s - 72MSa/S
  • Power: Lipo battery
  • Dimension: 98 * 60 * 14.5
  • Weight: 80g (without battery)
  • Accesories within Pack: 2 mueller mcx osilloscope probe, 2 digital probe, 
Pack list:
  • DSO Quad X1
  • Operation manual  X1
  • Battery X1
  • Mueller mcx osilloscope probe X2
  • Digital probe X2


SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.