Item #: SS-TES101D2P
Availability: Discontinued notify me
Price: $199.95


    The DSO Quad is a pocket size 4 channel digital oscilloscope for common electronic engineering tasks. It's based on ARM cortex M3 (STM32F103VCT6) 32 bits platform, providing 72MS/s sampling rate with integrated FPGA and high speed ADC. Internal 2MB USB disk can be used to store waveform, user application and upgrade firmware. 
    Feature
    • Pocket size and light weight
    • Two 72MS/s analog channels, plus two digital channels
    • Signal Generator 
    • Auto Measurement
    • Various Triggering Option
    • Easy waveform storage
    • Firmware upgrade
    • User applications
    • Open source 
    Specifications
    • Analog channel * 2 : [CH_A]  [CH_B];
    • Digital channel * 2 :   [CH_C]  [CH_D];
    • Vertical Scale: 20mV-10V/div (x1 probe);
    • Vertical solution: 8 bit ;
    • Input coupling: AC/DC ; 
    • Max input voltage: 80Vpp (x1 probe);
    • Storage: 4K per channel
    • Software trigger type: edge, pulse, level (to be added)
    • Hardware trigger type: edge
    • Trigger source: CH1/CH2/EXT
    • Test Signal generater: 10Hz to 1Mhz 
    • Storage: internal 2MB USB disk
    • Auto measure: Vmax, Vmin, Vpp, Vavr, Vrms, Freq, Period, Pulse, Duty
    • Cursor measurement: Level, Voltage
    • Display mode: CH1, CH2, EXT, CH1+CH2, CH1-CH2, CH1*CH2
    • Sampling mode: real time
    • Sampling rate: 1kSa/s - 72MSa/S
    • Power: Lipo battery
    • Dimension: 98 * 60 * 14.5
    • Weight: 80g (without battery)
    • Accesories within Pack: 2 mueller mcx osilloscope probe, 2 digital probe, 
    Pack list:
    • DSO Quad X1
    • Operation manual  X1
    • Battery X1
    • Mueller mcx osilloscope probe X2
    • Digital probe X2