Welcome: Login
or Register
Robot Search
Mailing List
Robot Gift Certificates
Transaction Processing
Home > Arduino & Seeeduino > Arduino Sensors > Accelerometer, Gyro & IMU Sensors >

Dual-Axis Gyro Breakout Board - LPR530AL 300/s

Item #: S-SEN-09990
Availability: Backorder - On Hold

Price:$29.95

Quantity



This is a breakout board for the ST's dual-axis LPR530AL gyro.  The LPR530AL measures angular velocity along the pitch and roll axes with a full scale of ±300°/s. Two different analog outputs are provided for both the x- and y- axes - one 1x amplified and the other 4x amplified.

A regulated voltage between 2.7 and 3.6VDC should be supplied to the power pins. You'll just need to connect the outputs to an ADC, and you're ready to go.

This breakout board includes the gyro and all necessary filtering capacitors as shown. The 1x and 4x amplified outputs of both axes are connected to the 0.1" pitch headers, along with the power-down, self-test, high-pass filter reset, and power pins.

Note: The picture is inaccurate and does not reflect the new changes. When we get the new version in stock, we will get a new picture. You can refer to the schematic and Eagle files below though.

Features:

  • 2.7 to 3.6VDC power supply
  • Dual axis, pitch and roll sensing
  • 1x and 4x amplified outputs for each axis
  • Low power consumption
  • All necessary filtering components included
  • Access to power-down, self-test, and high-pass filter reset pins

Dimensions: 0.6x0.7"

Documents:



SSL
robot
robotics shop robots robotics company robot shop

Shopping Cart Software by AmeriCommerce.