Home > Arduino & Seeeduino > Arduino Starter Kits >
Grove Starter Kit With Arduino
Item #: KIT-ARD-GR
Availability: In Stock
Price:$89.95
Description
The Grove Starter Kit for Arduino is a modular building-block system for physical computing. Great for teaching, learning, rapid prototyping, and also perfect for projects around the house! Plug in various sensor modules, output devices, and displays using a convenient unified 4 pin plug interface.
GROVE is an open modular toolset, designed to minimize the difficulty of fundamental electronic engineering. It is formed by functional modules Grove and interface board. Each Grove module has unified 4pin interface and standardized jigsaw shape for easy combination. They can work with major existing development platform (like Arduino and compatible boards, beagle board, Xbee, and etc) via different shields.
Arduino can sense the environment by receiving input from a variety of sensors and can affect its surroundings by controlling lights, motors, and other actuators. The microcontroller on the board is programmed using the
Arduino programming language (based on
Wiring) and the Arduino development environment (based on
Processing). Arduino projects can be stand-alone or they can communicate with software on running on a computer (e.g. Flash, Processing, MaxMSP).
Pack list
- Arduino Uno R3
- 6v 2amp Power Supply
- USB A to B Cable
- Grove Twin Buttons X1
- Grove Twin LEDs X1
- Grove Tilt X1
- Grove Buzzer X1
- Grove Rotary Angle Sensor X1
- Grove Temperature Sensor (Analog) X1
- Grove Smart Relay X1
- Grove Protoshield X1
- Grove Base Shield X1
- Serial 16x2 LCD Display X1
- Grove Cable X10
Please visit our wiki page for more info about this product.