(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Arduino Starter Kits >

Grove Starter Kit With Arduino

Price: $89.95
Availibility: In Stock   
Item #: KIT-ARD-GR

Quantity:
 



Description

The Grove Starter Kit for Arduino is a modular building-block system for physical computing. Great for teaching, learning, rapid prototyping, and also perfect for projects around the house! Plug in various sensor modules, output devices, and displays using a convenient unified 4 pin plug interface.


GROVE is an open modular toolset, designed to minimize the difficulty of fundamental electronic engineering. It is formed by functional modules Grove and interface board. Each Grove module has unified 4pin interface and standardized jigsaw shape for easy combination. They can work with major existing development platform (like Arduino and compatible boards, beagle board, Xbee, and etc) via different shields.


Arduino can sense the environment by receiving input from a variety of sensors and can affect its surroundings by controlling lights, motors, and other actuators. The microcontroller on the board is programmed using the Arduino programming language (based on Wiring) and the Arduino development environment (based on Processing). Arduino projects can be stand-alone or they can communicate with software on running on a computer (e.g. Flash, Processing, MaxMSP).


Pack list
  • Arduino Uno R3
  • 6v 2amp Power Supply
  • USB A to B Cable
  • Grove  Twin Buttons X1
  • Grove  Twin LEDs X1
  • Grove  Tilt X1
  • Grove  Buzzer X1
  • Grove  Rotary Angle Sensor X1
  • Grove  Temperature Sensor (Analog) X1
  • Grove  Smart Relay X1
  • Grove  Protoshield X1
  • Grove  Base Shield X1
  • Serial 16x2 LCD Display X1
  • Grove Cable X10
Documents

Please visit our wiki page for more info about this product.


robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.