|
|
Home > Robot Parts > Robot Servos > Robotis MX/RX/EX Series DYNAMIXEL Robot Servos > MX/RX 24 & 28 Series DYNAMIXELS >
Dynamixel MX-28T Robot Actuator Bulk (6 pack)
|
Price:
|
$1,099.50
|
|
Availibility:
|
Back Order
|
|
Item #:
|
RO-902-0016-001
|
|
|
|
|
This item is currently out of stock. Your order will be shipped when all items in your order are in stock. Read about product status here
|
For orders over
10
units please contact sales
or call 1-877-898-1005
| |
|
Download Our Dynamixel Datasheet/ Comparison Guide
This is a 6 piece Bulk package of the MX-28T. In this bulk pack, the servos are bare and do not come with the required servo horn, nor any additional cables, brackets, or hardware.
If you need this hardware, it must be purchased separately.The MX-28T Dynamixel Robot Servo Actuator is the newest generation of Robotis Dynamixel actuator; equipped with an onboard 32bit 72mhz Cortex M3, a contact-less magnetic encoder with 4x the resolution over the AX/RX series, and up to 3mpbs using the new TTL 2.0 bus. Each servo has the ability to track its speed, temperature, shaft position, voltage, and load. As if this weren't enough, the newly implemented PID control algorithm used to maintain shaft position can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All MX Series servos use 12v nominal voltage, so AX & MX Dynamixels can be mixed without having to worry about separate power supplies. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.
|
| |
MX-28 Servo Documentation:
MX-28 Technical Drawings & 3D Models:
- MX-28 Dimensional Drawing (PDF)
- MX-28 Dynamixel 3D Models (STP)
- HN07 Series Servo Horn Drawings (DWG)
- HN07 Series Servo Horn 3D Models (STP)
- FR07 Series Frame Set Drawings (DWG)
- FR07 Series Frame Set 3D Models (STP)
Note: You can view DWG files using a free download of eDrawings Viewer. Various CAD apps support STP & DWG Files. |
|
| |
| |
| Operating Voltage |
14.8V |
12V |
| Stall Torque |
31.6 kg·cm
439 oz·in
3.1 N.m |
25.5 kg·cm
354 oz·in
2.5 N.m |
| No-load Speed |
67 RPM |
55 RPM |
| Weight |
72g |
| Size |
35.6 x 50.6 x 35.5 mm |
| Resolution |
0.088° |
| Reduction Ratio |
1/193 |
| Operating Angle |
360° or Continuous Turn |
| Max Current |
1.4A @ 12V |
| Standby Current |
100 mA |
| Operating Temp |
-5°C ~ 85°C |
| Protocol |
TTL Asynchronous Serial |
| Module Limit |
254 valid addresses |
| Com Speed |
8000bps ~ 3Mbps |
| Position Feedback |
Yes |
| Temp Feedback |
Yes |
| Load Voltage Feedback |
Yes |
| Input Voltage Feedback |
Yes |
| Compliance/PID |
Yes |
| Material |
Metal Gears & Engineering Plastic Body |
| Motor |
Maxon RE-MAX |
| Manual Download |
MX-28 manual |
| Controller List |
USB2Dynamixel
CM-700 |
|
|
| |
Projects Using the RX-28 & RX-24 Dynamixel Servos & Brackets
|