Item #: ASS-CAM-H5D-00001
Availability: Discontinued notify me
Price: $69.95


    The Microsoft LifeCam Cinema Webcam - 720p HD is a high resolution advanced USB camera, perfect for use in all robotics projects, pan/tilt robot turrets, and/or with Roborealm. It is Linux-compatible using the Linux UVC Driver.

    The Lifecam Cinema Webcam kit comes with all the necessary hardware to mount to any Interbotix turret as well as all RobotGeek products that feature the 1 x 1 centimeter grid pattern. Just simply remove the rubber holder from the camera using a 00 Phillips screw driver and assemble the camera.





    720p HD widescreen
    720p sensor captures true HD quality video at up to 30 fps.

  • Auto Focus
    Images stay sharp and detailed even during close-ups.

  • High-precision glass element lens
    High quality lens delivers more accurate colors and sharper video.

  • ClearFrame Technology
    ClearFrame image-processing technology delivers smooth, detailed video, even in low light conditions.

  • Digital Microphone
    Digital microphone with noise cancelling technology helps improve speech quality for crystal clear audio.

  • TrueColor Technology
    Automatically controls exposure for bright and colorful video.

  • Windows Live Movie Maker
    Start a movie project with one click, then upload widescreen video to social networking sites.

  • Windows Live Photo Gallery
    Easily upload a photo that you can edit, tag, and share with friends and family.

  • LifeCam Dashboard
    Add special effects and control your webcam—all from the Windows Live Messenger window.

  • Windows Live Call Button
    It's simple to start video calls. One touch of the Windows Live Call Button lets you see who's online, and you're on your way to making a video call.

  • Aluminum Body
    Aluminum body reduces weight and improves the durability of the webcam body.

  • Flexible Stand
    Bend, fold and shape the flexible base for the best angle on laptop screens, flat panels and traditional monitors.

  • Video Effects
    Discover a fun way to express yourself with these entertaining video effects built into the LifeCam dashboard.

  • Works with*
    + Windows Live Messenger
    + Yahoo! Messenger
    + AOL Instant Messenger
    + Skype

  • 3-Year Limited Hardware Warranty
    » Limited Warranty and License Agreement available here.


    System Requirements
    For Windows®-based PC
    Windows® 7, Windows Vista®, Windows XP with Service Pack 2 (SP2) or higher (Excluding Windows XP 64-bit); minimum: Intel Dual-Core 1.6 GHz or higher, 1 GB of RAM; recommended: Intel Dual-Core 3.0 GHz or higher, 2 GB of RAM
    Hard Drive
    1.5 GB free
    Other
    • CD-ROM
    • USB 2.0
    • Windows-compatible speakers or headphones
    Broadband Internet access may be required for certain features. Local and/or long-distance telephone toll charges may apply.