2.8'' TFT Touch Shield is an Arduino / Arduino Mega compatible multicolored TFT display with a 4-wire resistive touch-screen. It is available in an Arduino shield compatible pinout for attachment. The TFT driver is based on ST7781R with 8bit data and 4bit control interface.
- Arduino / Mega Shield compatible footprint.
- TFT
- Resolution : 240 x 320 pixels
- Size : 2.8" (50.0 x 69.2 x 2.5 mm)
- Colors : 262K
- Backlight : LED
- Driver IC: ST7781R
- 4-Wire Resistive Touch Screen
Application Ideas
- As a general purpose Graphic display for Arduino compatible devices and any MCU.
- Touch based inputs.
Documents
Please visit our
wiki page for more info about this product.