Price: $19.95


    This device is a programmer for AVR-based controllers, such as our ArbotiX Robocontroller and the 3pi robot. The programmer emulates an AVRISP v2 on a virtual serial port, making it compatible with standard AVR programming software. Two additional features help with building and debugging projects: a TTL-level serial port for general-purpose communication and a SLO-scope for monitoring signals and voltage levels.

    The Pololu USB AVR Programmer is an extremely compact, low-cost in-system programmer (ISP) for Atmel’s AVR mirocontrollers, which makes this device an attractive programming solution for AVR-based controllers like many of our Atmel/AVR robot controllers. The USB AVR programmer connects to your computer’s USB port via an includedUSB A to mini-B cable and communicates with your programming software, such as AVR Studio or AVRDUDE, through a virtual COM port using the AVRISPV2/STK500 protocol. The programmer connects to your target device via an included 6-pin ISP programming cable (the older, 10-pin ISP connections are not directly supported, but it’s easy to create or purchase a 6-pin-to-10-pin ISP adapter).

    Included Accessories

    The Pololu USB AVR Programmer ships with a 12" (30 cm) 6-pin ISP programming cable and a 6’ (1.8 m) USB A to mini-B cable. It does not ship with software or documentation, but software (including drivers) and documentation can be found under the resources tab.

    Also Purchased Items: