|
|
Home > Robot Parts > Controllers & Computers > arbotiX Robocontrollers >
arbotiX Robocontroller Starter Kit
|
Price:
|
$145.95
|
|
Availibility:
|
In Stock
|
|
Item #:
|
KIT-C-400-arbotiXv1-Starter
|
| The arbotiX Robocontroller Starter Kit provides everything you need to get started with this powerful new robotics controller. Do you want to free your robot of wires? Send sensory data back to your PC? Control your robot from up to 300 feet away without having to worry about interference issues inherit in most 2.4ghz technology? Zigbee technology is the answer. From simply 'cutting' your serial cable, to creating a wireless mesh network perfect for swarm robotics, you can take your robotics projects to the next level with Zigbee! |
| |
 |
arbotiX Robocontroller
- 16MHz AVR microcontroller (ATMEGA644p).
- 2 serial ports, 1 dedicated to Bioloid servo controller, the other to the XBEE radio
- 3 Bioloid AX-12A style ports onboard; plug your AX-12A Servos directly in, or any other 3-pin TTL DYNAMIXEL robot actuator.
- 32 I/O, 8 of which can function as analog inputs
- Servo style 3-pin headers (gnd, vcc, signal) on all 8 analog inputs, and 8 of the digital IO
- Dual 1A motor drivers, with combined motor/encoder header.
- A typical setup will require 2 XBEE radios and an XBEE explorer w/ USB Cable to be able to wirelessly control your robot from your computer, all of which are included in this Starter Kit.
- This Starter Kit includes the required USB AVR Programmer.
- 2.8”x2.8” with mounting holes designed to match many Bioloid configurations.
|
 |
[2x] XBee 1mW Communication Module
This is the very popular 2.4GHz XBee module from Digi (formally Maxstream). These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported. |
Features:
- 3.3V @ 50mA
- 250kbps Max data rate
- 1mW output (+0dBm)
- 300ft (100m) range
- Built-in antenna
- Fully FCC certified
| - 6 10-bit ADC input pins
- 8 digital IO pins
- 128-bit encryption
- Local or over-air configuration
- AT or API command set
|
 |
UartSBee
This is a simple to use, USB to serial base unit for the XBee line. This unit works with all XBee modules including the Series 1 and Series 2.5. Plug the unit into the UartSBee, attach a mini USB cable, and you will have direct access to the serial and programming pins on the XBee unit.
The UartSBee also doubles as a FTDI programmer! Just plug the included FTDI cable from your ArbotiX to the UartSBee and you can program the Arbotix, as well as read from the Arbotix's serial port.
|
 |
USB AVR Programmer
This compact programmer can program the a variety of Atmel AVR based robot controllers, as well as the 3pi robot, through a USB connection. The on-board USB-to-serial adapter allows the unit to look like a serial AVRISP programmer to your programming software. The serial port TX and RX lines are connected to separate pads so that the programmer can also be used as a USB-to-serial adapter.
|
|
|