The ArbotiX-M Robocontroller is at the heart of every Interbotix Robot. This versatile robot controller
is an advanced control solution for BIOLOID and DYNAMIXEL based actuators. As an
Arduino compatible microcontroller the Arbotix Robocontroller also benefits from a huge open
source community of libraries and examples. Since its release in 2010 the Arbotix has quickly
become a favorite among builders worldwide from hobby to high level research.
The 'M' in ArbotiX-M stands for mini - this new board is over 25% smaller than the original ArbotiX! The changes from the ArbotiX to the ArbotiX-M are as follows:
- A smaller footprint(61mm X 61mm)
- 10 more general purpose I/O pins
- Barrel Jack for DC Power
- Separate Power Bus for 4 PWM Digital outputs for Hobby Servos
- No dedicated I2C header (I2C is still available on D16 = SCL D17=SDA)
- No DC Brushed Motor Controller
- Not compatible with the RX-Bridge
For a more in-depth comparison, click here
The ArbotiX robocontroller is an advanced control solution for AX/MX/RX/EX DYNAMIXEL servos and BIOLOID Based robots. It incorporates a powerful AVR microcontroller, XBEE wireless radio, dual motor drivers, and 3-pin servo-style headers for digital and analog I/O.
As an Arduino compatible board, the ArbotiX can be used with the Arduino IDE. We've also released an open source library and sample programs to help with controlling DYNAMIXEL AX/MX/RX/EX servos. You can find detailed information on setting up the ArboitX here
)
The ArbotiX hardware and firmware support a variety of DYNAMIXEL servos.
Directly Compatible: