Price: $59.95

    Quantity:

    Description

    The GPRS (General Packet Radio Service) Shield is a new nonvoice value added service that delivers GSM/GPRS 850/900/1800/1900MHz performance for voice, SMS, Data, and Fax in a small form factor and with low power consumption. It is controlled via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands), and fully compatible with Seeeduino/Arduino and Mega. The GPRS Shield has 12 GPIOs 2 PWMs and 1 ADC(They are all 2V8 logic).

    Features
    • Quad-Band 850/ 900/ 1800/ 1900 MHz
    • GPRS multi-slot class 10/8
    • GPRS mobile station class B
    • Compliant to GSM phase 2/2+
    • Class 4 (2 W @850/ 900 MHz)
    • Class 1 (1 W @ 1800/1900MHz)
    • Control via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands)
    • Low power consumption: 1.5mA(sleep mode)
    • Operation temperature: -40°C to +85 °C
    Documents

    Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials.