Price: $59.95



    The GPRS (General Packet Radio Service) Shield is a new nonvoice value added service that delivers GSM/GPRS 850/900/1800/1900MHz performance for voice, SMS, Data, and Fax in a small form factor and with low power consumption. It is controlled via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands), and fully compatible with Seeeduino/Arduino and Mega. The GPRS Shield has 12 GPIOs 2 PWMs and 1 ADC(They are all 2V8 logic).

    • Quad-Band 850/ 900/ 1800/ 1900 MHz
    • GPRS multi-slot class 10/8
    • GPRS mobile station class B
    • Compliant to GSM phase 2/2+
    • Class 4 (2 W @850/ 900 MHz)
    • Class 1 (1 W @ 1800/1900MHz)
    • Control via AT commands (GSM 07.07 ,07.05 and SIMCOM enhanced AT Commands)
    • Low power consumption: 1.5mA(sleep mode)
    • Operation temperature: -40°C to +85 °C

    Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials.

    Also Purchased Items: