(877)898-1005

0

Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Mailing List
Home > Arduino & Seeeduino > Shields >

Arduino Motor Shield Rev3

Price: $27.34
Availibility: In Stock   
Item #: MG-A000079

Quantity:
 



Are you ready to start controlling the universe with your Arduino? Or at least some beefier motors? Built around the L298 chip, the Arduino Motor Shield is a dual full-bridge driver. This shield is designed to drive inductive loads such as relays, solenoids, DC and stepping motors – anything your poor little Arduino would burn up on if it tried to drive them itself.

You’ll be able to drive two motors via 8 pins on your Arduino. Each channel will allow you to control speed and direction, as well as measure the current and engage the ‘fast brake’

Do you need to drive a bipolar stepper motor? No problem, just combine the two channels and you’ll be stepping like a pro.

Features

  • Independently drive 2 inductive loads
  • TinkerKit Compatible
  • Free running stop and brake function

Specifications

  • Operating Voltage 5V to 12V
  • Motor Control L298P, Drives 2 DC motors or 1 stepper motor
  • Max current 2A per channel or 4A max (with external power supply)
  • Current Sensing 1.65V/A

Documents



Related Items
RS2-550 Motor - 12V
RS2-550 Motor - 12V
Price: $7.99

RS-540 Motor - 12V
RS-540 Motor - 12V
Price: $6.99

robot
robotics shop robots robotics company robot shop
SSL

Shopping Cart Software by AmeriCommerce.