Item #: MG-A000058
Availability: In Stock
Price: $84.98

    Quantity:

    Do you have a great arduino project that needs a wireless interent connection? Then check out the Arduino Wireless Shield!This shield will turn your Arduino into a wireless powerhouse, enabling you to connect to online servers, or even act as a server! This is also a great tool to attach your arduino to Wi-Fi enabled devices.

    The Wifi Shield uses an AVR32 processor, and can easily be reprogrammed via the mini-USB port on the shield. This means that as the Arduino Community creates new features for the shield, you can upgrade your shield to get them! Advanced users can even reprogram the shield to act as a standalone platform!

    Characteristic Value
    Micocontroller AVR32
    USB Connector USB Mini
    Operating Voltage 5v
    Connection Type 802.11b/g
    Supported Encryption WEP and WPA2 Personal
    Storage Mini SD Card Slot
    Additional Ports FTDI Serial Connection

    Resources