(877)898-1005
0
Login
or
Register
Orders Over $200 = Free Ground Shipping
Under $200 = Basic Shipping Starts at $3.99
Community
Videos
Projects
Forums
Contest
Blog
Customer Service
Shipping
Contact Us
Entire Store
Arduino & Seeeduino
RobotGeek I/O Boards
Specialty Categories
Robot Kits
Robot Parts
RFID
Garage Sale
Gift Certificates
Robot Kits
Humanoids
Dev / EDU Kits
Robot Arms
Crawlers
Rovers/Wheeled
Robot Turrets
Robot Parts
Controllers
Communication
Sensors
Robot Servos
Relay/Phidgets/I/O Boards
DC Motors & Wheels
Lighting & Displays
Linear Actuators & Solenoids
Hardware & Tools
Power & Batteries
Cables & Wiring
Arduino
Starter Kits
Arduino & Seeeduino
Shields
Sensors, Switches, Input
Displays, Lights, Relays
Communication
Motors, Servos, Actuators
Power Cables, Accessories
RFID
Garage Sale
New Items
Mailing List
First Name:
Last Name:
Email:
18" x 24" 60LB Floor Mat Switch
Price:
$105.95
Buy It
|
More
18" x 24" 25LB Floor Mat Switch
Price:
$99.95
Buy It
|
More
9" x 15" 60LB Floor Mat Switch
Price:
$49.95
Buy It
|
More
9" x 15" 25LB Floor Mat Switch
Price:
$39.95
Buy It
|
More
Home
>
Robot Parts
>
Robot Servos
>
Robotis AX Series DYNAMIXEL Robot Servos
>
AX Series DYNAMIXELS
>
Dynamixel AX-12W Robot Actuator
Price:
$44.90
Availibility:
In Stock
Item #:
RO-902-0003-000W
Quantity:
For orders over 20 units please contact
sales
or call 1-877-898-1005
Description
Specifications
Documentation & Downloads
Media
Download Our Dynamixel Datasheet/ Comparison Guide
The AX-12W servo actuator from Robotis is a wheeled variant of the popular AX-12A. Essentially this servo is an AX-12A with a lower gear ratio so that a much higher RPM can be achieved, making it ideal for use in 'Wheel Mode' as opposed to the traditional 'Joint Mode'. The AX-12W robot servo has the ability to track its speed, temperature, voltage, and load. As if this weren't enough, the control algorithm used to maintain shaft position on the ax-12 actuator can be adjusted individually for each servo, allowing you to control the speed and strength of the motor's response. All of the sensor management and position control is handled by the servo's built-in microcontroller. This distributed approach leaves your main controller free to perform other functions.
AX-12W Hardware Included
AX-12A Servo Frames
Screws & Nuts
20cm Communication Cable
Bushing & Washer
Projects Using the AX-12 Dynamixel Servos & Brackets
Strength & Speed Chart of the Dynamixel Family
AX-12W Stats
Operating Voltage
12V
Stall Torque
28 oz-in
2.0 kg-cm
0.2 N.m
No-load Speed
470 RPM (wheel mode)
Weight
53g
Size
50 x 32 x 38 mm
Resolution
0.29°
Reduction Ratio
1/32
Operating Angle
300° or Continuous Turn
Max Current
1.4A @ 12V
Standby Current
50 mA
Operating Temp
-5°C ~ 70°C
Protocol
TTL Half Duplex Async Serial
Module Limit
254 valid addresses
Com Speed
7343bps ~ 1Mbps
Position Feedback
Yes
Temp Feedback
Yes
Load Voltage Feedback
Yes
Input Voltage Feedback
Yes
Compliance/PID
Yes
Material
Plastic Gears and Body
Motor
Cored Motor
Manual Download
AX-12W Manual
Controller List
CM-5
Arbotix
HUV Bioloid USB Bus Board
USB2Dynamixel
CM2+
Downloads
CAD Files
AX-12.zip
Dimensions
AX-12W Drawing
Manual
AX-12W Manual
Special thanks to
Humanoid Robot Lab
for making
the CAD files available. All rights reserved.
Projects Using the AX-12 Dynamixel Servos & Brackets
Strength & Speed Chart of the Dynamixel Family
SSL
Shopping Cart Software
by AmeriCommerce.